Tessent Advanced DFT

Tessent RTL Pro

Improve design testability, reduce pattern count and minimize disruptions to RTL2GDSII design flows with advanced DFT features in Tessent RTL Pro. Edit and write RTL while maintaining the look and feel of what was read in for easy comparison of changes between pre- and post-DFT inserted designs.

Why use Tessent RTL Pro?

Shortens design cycles

Build on the Tessent RTL editing capabilities with RTL Pro, which enables designers to leverage leading-edge tools to continue their shift-left push, enabling VersaPoint and LBIST-OST test points to be inserted in the design RTL.

Enhances “shift-left” strategies

Continue to use third-party synthesis and verification tools for optimization of added DFT logic during synthesis leaving only scan insertion to be performed at gate level. The logic inserted is RTL; the output design remains RTL.

Reduces volume of data

Insert x-bounding and VersaPoint test point technology into the design RTL, to improve coverage and reduce pattern count.

Supports needs of downstream tools

Use the same RTL for synthesis and verification to improve performance and shorten design time. Writing test-inserted RTL allows synthesis tools to optimize DFT logic. Verification tools work faster when used with RTL.

Shift left to do more, earlier in design flows

Automate the analysis and insertion of test points, wrapper cells and x-bounding logic earlier in the design flow, at the RTL level. Tessent RTL Pro handles complex Verilog and SystemVerilog constructs and maintains the look and feel of the original RTL design. Resulting RTL output simplifies the flow of downstream tools allowing synthesis to account for the test logic added to the design.

close-up of an ic chip on a circuit board
Ask an Expert - Man and woman having a consultation in an office.

Ready to learn more about Tessent?

We're standing by to answer your questions.

Learn more