Tessent Advanced DFT

Tessent Platform

Tessent Platform reduces DFT implementation effort with an optimal automation of the Tessent Shell flow for hierarchical DFT. This addresses the challenges of implementing hierarchical DFT by using intent-driven automation, universal test infrastructure, and future-proof customization.

Why Tessent Platform?

Tessent Platform helps IC design teams achieve manufacturing test quality goals faster and with fewer resources compared to traditional DFT methods. This production-proven automation enables a simple, consolidated hand-off between teams, resulting in a sustainable and predictable flow.

Faster DFT implementation

Define intent with specification-based IP insertion, a single, unified database, and Tessent Core Description based data transfer. DFT IP and Signals are automatically configured for all test modes.

Design compatibility

By leveraging IEEE 1687 (IJTAG) infrastructure, insertion, ICL extraction and PDL retargeting is supported for Tessent as well as third-party IP. Multiple chip-level interfaces are supported for manufacturing and in-system test.

Flexible use models

With integrated introspection and design editing customizations across the flow, the flow can be customized in a sustainable way. Custom DRCs, user-defined commands and custom pre- or post-insertion scripts can be utilized.

Ready to learn more about Tessent?

We're standing by to answer your questions.

Learn more