Siemens groundbreaking FPGA synthesis solution offers SEE (Single Event Effects) mitigation for safety-critical and high-reliability designs, supporting multiple vendors. It provides multiple automated & user-controlled mitigation strategies for mil-aero, space, automotive, and medical applications.
For safety-critical and high-reliability applications, Precision Hi-Rel offers industry’s most comprehensive SEE mitigation strategies. And, integration with FormalPro provides assurance that synthesis-based mitigated design is functionally equivalent to the RTL, ensuring DO-254 certification.
TMR is the most popular mitigation strategy used for protection from SEUs/SETs in FPGAs. Precision Hi-Rel provides the widest selection of TMR modes - LTMR, DTMR, GTMR & intelligent Selective TMR (iSTMR), enabling users the trade-off between safety, area, and performance. Inserting TMR at the synthesis level provides greater user control and superior QoR.\n\n
","image":"//images.ctfassets.net/17si5cpawjzf/7aKK800eyojn9IEyVo2Rcl/8e8e9477ebb0997aee1b468e70d231db/tmr-promo-640x480.jpg?w=640&q=60","rightIcon":"fal fa-long-arrow-right fa-lg"},{"title":"Safe FSM","subtitle":"Protect FSMs","description":"Precision Hi-Rel offers two enhanced safe FSM modes:
SEU Detect - detects invalid transition/state and recovers to a known state
SEU Tolerant - absorbs an SEU and continues operation without interruption
With seamless integration in the synthesis flow and full user-control, it allows designers to implement these FSM optimizations globally or at a modular level.\n\n\n\n\n\n\r
\r
","image":"//images.ctfassets.net/17si5cpawjzf/6GRZmqq3uwKTOSGuPWPM8c/096dee189bf01e235cd9fc9cc4ab582a/safe-fsm-promo-640x480.jpg?w=640&q=60","rightIcon":"fal fa-long-arrow-right fa-lg"},{"title":"Equivalence Checking with FormalPro","subtitle":"Functional Equivalence ","description":"FormalPro and Precision Hi-Rel is the industry’s only integration that proves functional equivalence between RTL and the mitigated FPGA design. An FVI setup file, containing synthesis optimization and mitigation information, is auto-generated by Precision, enabling a reliable push-button RTL to gate netlist to mitigated gate netlist equivalence checking.
","image":"//images.ctfassets.net/17si5cpawjzf/3sOYe4dXPrBMfKjKvxxtfo/ca52c411955d6f08ff9cf11e1832f8a5/functional-equivalence-promo-640x480.jpg?w=640&q=60","rightIcon":"fal fa-long-arrow-right fa-lg"}],"env":"master"}Mitigate SEEs
TMR is the most popular mitigation strategy used for protection from SEUs/SETs in FPGAs. Precision Hi-Rel provides the widest selection of TMR modes - LTMR, DTMR, GTMR & intelligent Selective TMR (iSTMR), enabling users the trade-off between safety, area, and performance. Inserting TMR at the synthesis level provides greater user control and superior QoR.
Protect FSMs
Precision Hi-Rel offers two enhanced safe FSM modes:
SEU Detect - detects invalid transition/state and recovers to a known state
SEU Tolerant - absorbs an SEU and continues operation without interruption
With seamless integration in the synthesis flow and full user-control, it allows designers to implement these FSM optimizations globally or at a modular level.
Functional Equivalence
FormalPro and Precision Hi-Rel is the industry’s only integration that proves functional equivalence between RTL and the mitigated FPGA design. An FVI setup file, containing synthesis optimization and mitigation information, is auto-generated by Precision, enabling a reliable push-button RTL to gate netlist to mitigated gate netlist equivalence checking.
Any questions you may have, we will have the answers!
Join the discussion on new topics, features, content, and technical experts.
Access detailed documentation, training resources and more.
Helping you achieve maximum business impact by addressing your complex technology and enterprise challenges with a unique blend of development experience, design knowledge, and methodology expertise.