Avery Verification IP

Avery Verification IP for Memory (DDR, HBM, Flash)

Accelerated confidence in simulation-based verification of RTL designs with memory interfaces such as DDR, LPDDR, HBM, DIMMs, and Flash

Contact us to learn how to purchase this product in
Change country

A computer memory DIMM card.

Why Avery Verification IP for DDR Memory?

Ensure comprehensive verification and protocol and timing compliance. DDR memory VIP portfolio is a comprehensive memory VIP solution portfolio for DDR5/4, LPDDR5/4, RDIMM/LRDIMM/NVDIMM, DFI-PHY, used by system-on-chip (SoC) and memory controller designers using the external SDRAM and DIMM memory components and DFI-PHY developers.

The DDR VIP implements a complete set of models, protocol checkers, and compliance testsuites utilizing a truly flexible and open architecture based on a 100% native SystemVerilog and UVM implementation.

Deliverables

  • PCIe Gen1-6 dual mode RC/EP, Retimer, and PIPE PHY and optional UCIe PHY driver BFMs
  • Compliance test suites
  • User guide

Northwest Logic uses PCI-Xactor VIP including compliance tests to comprehensively verify NWL family of PCI Express Cores. Avery enables NWL to obtain a high level of test coverage with a reasonable level of effort. Avery is very responsive to NWL's needs, keeps the VIP up to date agains the PCIe standard, and has provided services to help NWL accelerate its verification efforts.
Brian Daellenbach, senior director, Rambus Controller Group

Ready to talk to someone today?

We're standing by to answer your questions.

Email us

Get in touch with our sales team 1-800-547-3000

Learn more

Verification Academy

Verification Academy provides the skills necessary to mature an organization's functional verification process capabilities, providing a methodological bridge between high-level value propositions and the low-level details.

Verification Horizons blog

Insight and updates on concepts, values, standards, methodologies, and examples to assist with the understanding of what advanced functional verification technologies can do and how to most effectively apply them.

Verification Horizons

The Verification Horizons publication provides concepts, values, methodologies and examples to assist with the understanding of what advanced functional verification technologies can do and how to most effectively apply them.