Avery PCI Express (PCIe) VIP provides a comprehensive verification solution featuring an advanced UVM environment that incorporates constrained random traffic generation, robust TL/DLL/PHY layer controls and error injection, protocol checks and coverage, functional coverage, protocol analyzer-like features for debugging and performance analysis metrics.
With the advanced capabilities of Avery VIP, engineers can work more efficiently, develop more complex tests and work on more complex topologies, such as bifurcation. Avery compliance test suites offer effective core through chip-level tests, including those used in compliance workshops as well as extended tests developed by Avery to cover the specification features.
Deliverables
- PCIe Gen1-6 dual mode RC/EP, Retimer, and PIPE PHY and optional UCIe PHY driver BFMs
- Compliance test suites
- User guide