Overview

Questa Equivalent FPGA

The Siemens Questa Equivalent FPGA solution extends assurance from RTL through the entire FPGA implementation flow, including support for advanced architectures and synthesis/P&R optimizations. It provides verification savings and rapid identification of design issues.


Get in touch with our sales team 1-800-547-3000

Engineer using Questa Equivalent FPGA on his desktop
KEY FEATURES

Improve function, performance and cost

Questa Equivalent FPGA enables improvements in functionality, performance and cost with confidence in the implementation. Verification time is reduced through minimization of gate-level simulation and rapid identification of difficult-to-detect implementation flow issues.

Questa Equivalent FPGA (field-programmable gate array) provides equivalence checking for FPGA implementation flows by combining advanced combinational and sequential provers that are tailored to address the complex challenges of FPGA architectures and synthesis/P&R (Place and Route) flow optimizations. Device-specific profiling and direct integrations with FPGA vendor design tools configure the setup, mapping and comparison steps to adapt to the unique comparison challenges of the selected FPGA technology.

Supports advanced FPGA synthesis and optimization features including:

  • Fixed and distributed RAM/ROM inference and register packing
  • DSP (digital signal processors) optimizations
  • FSM (finite-state machine) reencoding
  • Register pipelining and retiming
  • Power optimizations
Formal Verification

Featured white papers

Formal verification

Upcoming and on-demand events

View all available formal verification video recordings at the Verification Academy.

Ready to talk to someone today?

We're standing by to answer your questions.

Get in touch with our sales team 1-800-547-3000

Learn more

Verification Academy

Verification Academy provides the skills necessary to mature an organization's functional verification process capabilities, providing a methodological bridge between high-level value propositions and the low-level details.

Verification Horizons blog

Insight and updates on concepts, values, standards, methodologies and examples to assist with the understanding of what advanced functional verification technologies can do and how to most effectively apply them.

Verification Horizons

The Verification Horizons publication provides concepts, values, methodologies and examples to assist with the understanding of what advanced functional verification technologies can do and how to most effectively apply them.