Overview

mPower Analog

The mPower Analog tool provides virtually unlimited power integrity scalability to transistor-level designs to enable fast, accurate, simulation-based, high-capacity dynamic EM/IR analysis on analog designs of any size—from the smallest bandgap reference to large analog systems and sensors.

The mPower Analog tool brings power integrity scalability to transistor-level designs to enable static and dynamic power analysis on large analog circuits that no other tool can handle.
Key Features

Fast, scalable power integrity verification

The mPower power integrity solution provides simulation-based, high-capacity dynamic EM/IR analysis for uncompromised power integrity verification of analog designs across all design flows, at any scale. Fast, accurate analog power integrity analysis enables high-confidence power analysis tapeouts.

Scalable high-capacity dynamic EM/IR analysis

The mPower Analog tool brings scalability to transistor-level designs that were previously only available in the digital domain to enable simulation-based, high-capacity dynamic EM/IR analysis on large analog circuits that no other tool can handle.

mPower Analog HC dynamic analysis provides full coverage with simulation-based sign-off across scale, delivering confidence in the results.

Flexibility

The mPower Analog software provides flexibility on simulation and extraction with its ability to use any extractor to drive post-layout SPICE simulation, and any SPICE simulator that can write a fast signal database).

The mPower Analog software provides flexibility on simulation and extraction with its ability to use any extractor to drive post-layout SPICE simulation, and any SPICE simulator that can write a fast signal database (FSDB).
User-Friendly

Ease of use

The mPower Analog software fits into existing analog design and verification flows, uses industry-standard formats, and employs simple and understandable TCL language to streamline implementation. Additional ease-of-use benefits when used in conjunction with Siemens Calibre parasitic extraction tools and the Analog FastSPICE (AFS) platform.

The mPower Analog software fits into existing analog design and verification flows, uses industry-standard formats, and employs simple and understandable TCL language to streamline implementation. Additional ease-of-use benefits when used in conjunction with Siemens Calibre parasitic extraction tools and the Analog FastSPICE (AFS) platform.
Siemens mPower allows us to do something we have never been able to do before, and that is to assess EM/IR during tapeout of large analog circuits with confidence.
Dr. Paolo Miliozzi, Vice President of SoC Design and Technolog, MaxLinear

Ready to learn more about mPower?

We're standing by to answer your questions! Get in touch with our team today:

Call: 1-800-547-3000

Send an email

Consulting Services Icon

mPower Consulting Services

We help you adopt, deploy, customize, and optimize your power analysis environments. Direct access to engineering and product development lets us tap into deep domain and subject matter expertise.

Join the IC design community

Join the discussion on new topics, features, content and technical experts.

Support center

The Siemens Support Center provides you with everything in one easy-to-use location -
knowledgebase, product updates, documentation, support cases, license/order information and more.