PCI Express and related protocols, such as Compute Express Link (CXL), dominate the needs for interconnect usage in system-level design. According to research announced at the PCI-SIG Developers Conference in 2023, the total available market for PCI Express technologies across markets such as datacenters, edge, communications, AI, automotive, storage and mobile devices will reach $10 Billion by 2027.
To meet the needs of electronic engineers verifying designs in these markets, Siemens have developed protocol solutions for PCI Express and CXL that provide pre-and-post silicon verification capabilities for Hardware Emulation and Prototyping needs. These Veloce solutions are delivering high-speed verification solutions that allow companies to meet their time-to-market needs for complex designs across multiple domains.
Additionally, for on-chip needs, a portfolio of AMBA-based verification solutions deliver an efficient environment for verifying Systems-on-Chip (SOC) that contain AMBA fabric.
Virtual OTN Capabilities:
- Complete OTN virtual solution with 100% deterministic and full visibility of the design
- Support for both OTL and FOIC interfaces
- Control of OH field in both directions
- Supported OTL interfaces: OTL4.4, OTL4.10
- Supported FlexO interfaces: FOIC1.1, FOIC1.2, FOIC1.4, FOIC2.4 and FOIC2.8
- Modes of operation-directed GUI based, Tcl/Python
- Separate Rx and Tx streams configuration support
- Details visualization support of FlexO frames
- Automated save and load configuration option
- Tx and Rx Tracers with full Frame contents
- Error injection and detection in both OTL and FOIC at various OH levels
- Supported multiplexing over lower hierarchies
- Remote OTN support