As design and verification managers keep pace with advances in Peripheral Component Internet (PCIe) standards, Veloce PCIe Gen 7 stands at the forefront, offering revolutionary capabilities to handle increased packet traffic and complexity with ease. Now fully supporting the PCIe Gen7 0.9 standard, our solution ensures seamless integration across diverse use cases, spanning simulation, acceleration, Transactor control and VirtuaLAB's autonomous traffic generation. Veloce sets a new benchmark in system-level analysis and performance measurement for cutting-edge designs.
Veloce PCIe features:
- Support for PCIe gen7 0.9 standard: Ensures compliance and seamless interaction with the latest PCIe specification.
- Massive packet traffic handling: Supports up to 4-5 times the normal packet traffic, optimizing the flow for multiple hosts, devices, DUTs and endpoints.
- Protocol analyzer capabilities: Implement state-of-the-art statistics and performance measurements across simultaneous interfaces with a real-world performance dashboard.
- Comprehensive compatibility: Adaptable for simulation, acceleration and Transactor testbench control needs, and extended to VirtuaLAB's autonomous traffic generation and device handling capabilities.
- Advanced traffic control: Mix and match PCIe and CXL traffic, including PCIe 5 and 6 peer to-peer traffic, with smooth transitions between flit and non-flit modes.
- System-level analysis: Industry-leading capabilities for hyperscalers to verify and scale designs with custom workloads.
- User-friendly interface: Provides a high-level view of all instances for capturing and viewing traffic to streamline workflow and enhance productivity.