Innexis Developer Pro software provides a connected integrated circuit (IC) development flow from virtual to hybrid to full RTL. A comprehensive environment for accelerating the creation of complex SoC design supporting a wide range of use-cases including seamless hardware-software co-development.
Get in touch with our sales team 1-800-547-3000

Innexis Developer Pro provides a single environment that supports a wide range of use cases, covering the entire design workflow from software/hardware co-development and co-validation and extends to pre-silicon cycle accurate analysis and IC validation once the RTL is available. Innexis Developer Pro offers:
Transition from virtual to hybrid to full register transfer level (RTL) mode execution through a single unified environment.
Shift software development left through the off-the-shelf system on a chip (SoC) reference platform in advance of RTL availability.
Configure, parametrize and extend the reference platforms to support custom designs with ease.
Innexis Developer Pro supports a wide range of use models, covering the entire design workflow from software/hardware co-development and co-validation and extends to pre-silicon cycle accurate analysis and IC validation once the RTL is available. DevPro supports the full flow: virtual, hybrid, hybrid plus and analysis.

Users start with existing off-the-shelf reference platforms in either virtual or hybrid mode. The reference platforms are configurable and can be extended on virtual hardware, RTL and software layers. Innexis Developer Pro provides users with standardized parameters for configurable platform parts.

Users can set checkpoints during runtime in both virtual, RTL hardware and software layers; once saved, those checkpoints can be restored to execution states. This capability enhances efficiency and optimizes resource utilization by allowing seamless restart from saved states, minimizing the need for re-execution and improving overall workflow productivity.

With the complexity of hardware designs today – users find the need to have multiple SOCs connected. Innexis Developer Pro enables connecting multiple virtual machines in the virtual and the hybrid abstraction levels. For both Quick Emulator (QEMU) and AFM based virtual machines (VMs), multiple VMs can be connected via Advanced eXtensible Interface (AXI) and Peripheral Component Interconnect Express (PCIe).

Innexis Developer Pro integrates with industry-leading software debuggers like: