Innexis CodeBench provides a complete software development and analysis solution based on an Eclipse IDE with intuitive wizards for project setup, module development, debugging, and profiling
Get in touch with our sales team 1-800-547-3000

Enhance early software development and validation with complete visibility of the software using advanced analysis and debug tools in both virtual and accurate hardware models: Innexis CodeBench delivers:
Develop and debug software using the Eclipse-based IDE integrated with the Yocto build environment for kernel module/IP development.
Integrate quickly and easily to Linux OS using the built-in Yocto-based distribution.
Debug and profile multiple operating systems and applications simultaneously, even when running on different cores.
Innexis CodeBench provides developers with a suite of advanced analysis tools for design exploration, profiling, performance and power optimization, timing analysis, and more. It empowers them with comprehensive insights to help in making decisions in the early phase of hardware and software development.

Modern systems can produce vast volumes of performance, trace, log, and monitoring data. Traditional analysis methods require hand-crafted analysis scripts to sift through this data and provide rudimentary analysis. CodeBench Analyzer helps automate the process of collection and analysis, aiding comprehension of this data.

CodeBench Analyzer collects trace and profile data from a variety of facilities and plots system activity on a timeline. CodeBench Analyzer is OS-agnostic and can work with data from bare-metal, RTOS, or Linux® systems. Analyzer also supports a vast variety of data formats ranging from text-based Event File Format (EFF), Linux Trace Tool, next generation (LTTng), and comma separated values (CSV).