The complexity of modern military, aerospace and government applications necessitates robust design and verification solutions capable of creating a comprehensive digital twin that represents the real-world applications. Pre-silicon hardware emulation and FPGA prototyping are critical components for testing and validating the system of systems functionality and the Veloce HAV Ecosystem is the industry leader in addressing those complexities.
Through the acceleration of workloads, traditionally executed in a simulation environment, the Veloce hardware platforms increase the productivity of all functional verification use cases. The ability to design, validate and debug at the full system level results in increased reliability and confidence in the electronic systems provided to the industry.
Electronic designs in the Defense and Aerospace sector are varied and unique. The unique applications of the industry result in a wide range of designed micro-electronic systems. Ranging from small micro-controller-based sensors to large multi-die chiplet, these applications necessitate an additional requirement not seen in all industries. There must be an ability to integrate all levels of model abstractions to validate their digital twin. The Veloce Ecosystem in conjunction with the Siemens Innexis portfolio of products helps ensure designs are functional with zero errors. The mission criticality in this sector requires this!
The Veloce ecosystem empowers users to focus on solving critical challenges rather than addressing minor issues. The ecosystem includes a rich set of pre-configured interfaces and solutions such as software memory models, digital twins of target devices (VirtuaLab) and verification IP (VTL) of standard protocols and interfaces. These plug-and-play components minimize development costs and accelerate time-to-market.
Congruency is a tenant of the Veloce Ecosystem. By providing the same user experience regardless of the Veloce platform, a well-connected set of verification methodologies can be established. The Veloce ecosystem is architected to address the future as well. As the industry shifts toward software-driven design, the Veloce ecosystem is always evolving to provide applications that accelerate the development, debugging and validation of both software and hardware.
The design, debug, and validation methodologies used results in custom solutions the Veloce HAV ecosystem is uniquely positioned to provide.
Our government and aerospace solutions feature:
- Accelerated functional verification
Veloce hardware solutions are tightly integrated with Questa, enabling faster and easier migration, achieving orders of magnitude improvement in throughput, while retaining the same verification environment.
- Specialized interfaces
The Veloce portfolio includes interfaces such as Spacewire and Mil-Std 1553b that are highly specialized for the Defense and Aerospace industry.
- Unified Coverage
The ability to run real workloads for corner testcase and merging the coverage with the existing database ensures comprehensive coverage.
- Scalable portfolio of HW platforms
As part of the industry’s only HAV solution that provides emulation, enterprise prototyping and SW prototyping, the Veloce ecosystem offers single-blade options. Each blade is full featured, cost effective way of enabling project isolation, which is required in the government and aerospace industry. This isolation ensures your design can be developed, debugged, and validated with security in mind.