A view of Consulting Services' diverse offerings in Embedded Memory and Foundational IP, including development, characterization, and validation services and off-the shelf IP.
We offer single- & dual-port SRAM, register files, ultra high-density ROM, & 1T SRAM - in nodes from 180nm to 22nm, with wide foundry coverage. Cloud-based MemQuestâ„¢ platform allows seamless access without compiler installation.
With extensive experience in custom PVT characterization, bitcell development, ultra-low power & leakage design, dual-rail and multi-VT designs, we offer memory IP customization solutions that drive optimal design performance.
To meet the need for the tried-and-true, we provide a portfolio of mature, well-trusted foundational IP. Our offerings include CAN 2.0 and USB controllers, Ethernet MAC, PHY I/F, Serial/parallel ATA, and 8-bit Microcontrollers.
For automotive compliance, we offer custom memory design for automotive rules, test chip development and Si validation with automotive mission profiles. We also provide expertise in Functional Safety services for ISO 26262.
We provide a range of services that address needs across the Standard Cell Library design flow. These offerings include Architecture Analyses, Schematic/Layout Design, Characterization & Modelling, and View Generation & Packaging.
We're here to address your characterization needs in Embedded Memory, Standard Cell, and IO Library design. Our offerings include Methodology Services and IP QA Validation Services based upon our powerful Solido Crosscheck tools.
Our Silicon IP team is standing by to answer your questions.
Email us
You may also get in touch with our sales team: 1-800-547-3000 or 1-503-685-8000