The Calibre Tape-out Operations products meet the challenges of production flow throughput and system utilization management to achieve best-in-class in turnaround times as the advanced process nodes present ever more complexity and data volume.
Get in touch with our technical team 1-800-547-3000
With ever more computational complexity and data volume with the advanced process nodes, the Calibre Tape-Out Operations solution provide Calibre products to meet the challenges of production flow throughput and system utilization management to achieve best-in-class in turnaround times.
Improves both scalability and runtime for post tape-out operations. With Calibre FullScale, further reduction of runtime is possible through integration of discrete flow steps into a single flow.
Automatically manages Calibre jobs with dynamic resource allocation to improve both compute cluster utilization and overall runtime for production tape-out operations.
Enables users to adjust the number of CPU cores assigned to a running Calibre job. The command line interface provides access to job resource utilization and current operations.