Overview

Calibre Curvilinear Verification

Complexity of curvilinear masks, such as geometries derived from ILT, can have difficult-to-manufacture features. Calibre Curvilinear Verification and MRC provide comprehensive and curvilinear-specific checks to capture lithographic hotspots and ensure mask manufacturability.

Technical paper

MRC for curvilinear mask shapes

Generating curvilinear mask shapes in optical proximity correction (OPC) instead of pure rectangular shapes is becoming more and more realistic as a method for improving wafer lithography performance. The main benefit of using curvilinear shapes is an improved process window, meaning that the wafer image is less sensitive to dose and focus conditions during the exposure. With the increased compute power of the latest high-performance clusters and the availability of multi-beam mask writers (MBMW), those wafer lithography benefits can be realized at technology nodes currently being developed.

A very practical challenge for putting masks with curvilinear shapes in production is the availability of reliable mask rule checks (MRC). The OPC engine not only needs to generate shapes that are manufacturable, but the mask shop also needs a method of verifying that incoming mask data is manufacturable. For curvilinear mask shapes, this is more challenging than for rectangular mask shapes since simple width and space checks are no longer sufficient.

In this paper, we discuss a comprehensive set of MRC limits and demonstrate the effectiveness of an MRC engine operating on curvilinear input data. Rules used here include minimum width of exposed features, minimum space between exposed features, minimum curvature of convex and concave shapes, as well as minimum area of exposed features.

Figure 1. Examples of MRC violations based on External Distance limits shown in Table 1. The configuration on the left violated the first rule, so it is flagged independently of its run-length. The configuration on the right shows two situations which violate the external distance of 28 nm, however only site (2) meets the condition of minimum run-length.
Key features

Full chip curvilinear MRC suite for mask verification

Calibre contains a comprehensive set of checks that verify manufacturability for the entire curvilinear mask layout before mask making, including mask rules for curvature, width, space, area and more, to ensure the complex, non-rectangular shapes generated for advanced masks are manufacturable.

Calibre Curvilinear Verification featured resources

Explore our featured resources to learn more about Calibre Curvilinear Verification.

frequently asked questions

Calibre Curvilinear Verification FAQs

Ready to learn more about Calibre?

We're standing by to answer your questions! Get in touch with our team today

Call: 1-800-547-3000

Calibre consulting services

We help you adopt, deploy, customize and optimize your complex design environments. Direct access to engineering and product development lets us tap into deep domain and subject matter expertise.

Support center

The Siemens Support Center provides you with everything in one easy-to-use location -
knowledgebase, product updates, documentation, support cases, license/order information and more.

Design with Calibre blog

The Calibre tool suite delivers accurate, efficient, comprehensive IC verification and optimization across all process nodes and design styles while minimizing resource usage and tapeout schedules.