Due to the increase in electronic devices using 6 to 100 GHz wireless technology, RF designers need access to PCB design tools that enable wireless design automation.
Get in touch with our sales team 1-800-547-3000
The full PADS Professional flow enables you to design, validate, and manufacture PCB-centric systems, including the creation of intelligent RF structures natively within the tool set.
Concurrent design
RF and PCB parallel design reduces time-to-market, delivers accurate simulation, reduces over-design margins, and enables cross-team collaboration between RF and PCB design teams.
Full RF design support
With the Advanced RF option, RF circuits can be designed directly in PADS Professional or transferred to PADS from Keysight ADS. No more schematic black boxes: these are true RF schematics in system-level design. To fully support RF design, PADS Professional was engineered to understand RF, not just translate it.
Reduce time-to-market
Today’s PCB designs often include multiple RF modules, with high-speed digital and analog circuitry in tight proximity. Up to 75% of total cycle time can be spent on RF circuits. The PADS Professional combination of engine and modeling technologies enables you to implement a fast, efficient, unified design flow.
Explore PADS Professional with our cloud-enabled trial. Create a design from start to finish, and see how easy it is to use its advanced technology including rigid-flex design, RF design, and advanced routing, including HDI and area rules, to help get your job done faster!