HyperLynx DRC

{"showBreadcrumbs":true,"breadcrumbs":[{"title":"Siemens EDA Software","path":"/en-US/"},{"title":"Electronic Systems Design","path":"/en-US/pcb"},{"title":"HyperLynx","path":"/en-US/pcb/hyperlynx"},{"title":"HyperLynx DRC","path":""}],"tagline":"Overview","title":"HyperLynx DRC","description":"HyperLynx DRC provides fast, automated electrical design rule checking and supports iterative design inspection. Designers can run complex checks for problems that are not easily simulated, such as traces crossing splits, signal return path issues, and compliance with electrical safety requirements.","pricingCurrency":"US$","image":{"url":"https://images.sw.cdn.siemens.com/siemens-disw-assets/public/6XgIOt7UejXzcpJbSjFNin/en-US/hyper-lynx-promo-640x480.jpg?w=640","alt":"Hyper lynx promo\n","linkData":"{\"name\":\"hyper-lynx-promo-640x480\",\"id\":\"6XgIOt7UejXzcpJbSjFNin\",\"contentType\":\"image/jpeg\"}"}}
Overview

HyperLynx DRC

HyperLynx DRC provides fast, automated electrical design rule checking and supports iterative design inspection. Designers can run complex checks for problems that are not easily simulated, such as traces crossing splits, signal return path issues, and compliance with electrical safety requirements.

Hyper lynx promo

What's New

Key Features

Automating Electrical Sign-Off

HyperLynx DRC ensures design rule compliance with analog, EMI, IC packaging, power integrity, signal integrity and electrical safety requirements.

{"sectionHeading":null,"items":[{"title":"Graphical Error Reporting","description":"<p>Results are presented in spreadsheet format, cross-linked to a layout view that automatically zooms and highlights to show each issue in detail. Issue lists can also be exported to popular CAD tools.</p>","image":"https://images.sw.cdn.siemens.com/siemens-disw-assets/public/5QFEgk3qeDiv2Ivrv8O4jM/en-US/hyper-lynx-drc-graphical-error-reporting-promo-640x480.jpg?w=640&q=60","imageAlt":"hyper lynx drc graphical error reporting promo","imageTitle":"hyper lynx drc graphical error reporting promo","rightIcon":"fal fa-long-arrow-right fa-lg"},{"title":"Powerful Built-In Rules","description":"<p>HyperLynx DRC includes 85 built-in rules in 6 groups to support multi-domain design verification. Each rule is parametizable and can be configured based on the design’s unique requirements.</p>","image":"https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2cxSeuThs1JmKydRNljbTJ/en-US/hyper-lynx-drc-built-in-rules-promo-640x480.jpg?w=640&q=60","imageAlt":"hyper lynx drc built-in rules","imageTitle":"hyper lynx drc built-in rules","rightIcon":"fal fa-long-arrow-right fa-lg"},{"title":"Custom Rule Creation","description":"<p>HyperLynx DRC allows creation of new rules that leverage the powerful internal geometry processing engine to verify custom requirements. Custom rules can be shared with others in the organization.</p>","image":"https://images.sw.cdn.siemens.com/siemens-disw-assets/public/6rvY6sF76GCaG4ab5f6e7P/en-US/hyper-lynx-drc-graphical-error-reporting2-promo-640x480.jpg?w=640&q=60","imageAlt":"hyper lynx drc graphical error reporting2 promo","imageTitle":"hyper lynx drc graphical error reporting2 promo","rightIcon":"fal fa-long-arrow-right fa-lg"}],"env":"master","locale":"en-US"}

Graphical Error Reporting

<p>Results are presented in spreadsheet format, cross-linked to a layout view that automatically zooms and highlights to show each issue in detail. Issue lists can also be exported to popular CAD tools.</p>

hyper lynx drc graphical error reporting promo

Powerful Built-In Rules

<p>HyperLynx DRC includes 85 built-in rules in 6 groups to support multi-domain design verification. Each rule is parametizable and can be configured based on the design’s unique requirements.</p>

hyper lynx drc built-in rules

Custom Rule Creation

<p>HyperLynx DRC allows creation of new rules that leverage the powerful internal geometry processing engine to verify custom requirements. Custom rules can be shared with others in the organization.</p>

hyper lynx drc graphical error reporting2 promo