Innexis Architecture Native Acceleration (ANA) software is a cloud-based, high-speed, virtual platform. By running natively on Arm-based servers, the software workloads run at much higher speeds than on typical instruction-set, simulation-based, virtual platforms.
Get in touch with our sales team 1-800-547-3000

Software is becoming more critical and a significant differentiator in innovative products. More complex software workloads running on increasingly complex hardware designs are leading the way in many markets. Innexis ANA delivers:
Model a broad range of CPU cores with ease.
Develop applications and operating system (OS) software long before silicon availability.
Execute operating systems and application software at native speed of approximately 2 to 4 Gigahertz
Users can create virtual system on a chip (SoC) models that run natively on high-performance Arm Central Processing Units (CPUs) and graphics processing units (GPUs) through a simple web user interface. The ANA modeling layer allows for configuring cores, memory, networking, storage, accelerators and other devices. Once the models are created, users can start/stop the models.

A simple web user interface allows the user to:

It has become common for new SoC designs to have multiple compute clusters within the SoC. The ANA modeling layer allows for the creation of models using heterogeneous cores that will be used in the final SoC design, such as Arm Cortex-A cores for application processing, Arm Cortex-R cores for safety, Arm Cortex-M cores for system control and a GPU for computing.


Innexis CodeBench provides a complete software development and analysis solution based on an Eclipse integrated development environment (IDE) with intuitive wizards for project setup, module development, debugging and profiling.

Innexis Virtual System Interconnect (VSI) software facilitates the creation and simulation of comprehensive digital twin platforms by seamlessly connecting multi-behavioral system virtual and physical subsystems.